IESNA:LM-63-2002
[TEST]P949737
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13992
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1641.7 2055.6 2429.7 2719.3 2955.5 3089.1 3151.9 3174.3 3287.7 3530.4
3931.3 4437.6 4935.9 5333.9 5682 5999.8 6200.6 6251.9 6128.4 5815.6
5184.4 4093 3378.7 2829.8 2241.2 1576.7 1036.4 726.6 567 489.7
444.2 373.4 316.3 109.8 53.4 8.7 0
1641.7 2070 2447.7 2742.4 2959.1 3105.7 3180.8 3201.8 3295.7 3514.5
3885 4381.2 4870.2 5281.9 5633.6 5951.4 6189.8 6275.7 6197 5931.9
5404.7 4396.4 3515.2 2951.9 2370.5 1719 1130.3 762.7 585 507
448.5 379.2 319.2 135.8 57.1 10.8 0
1641.7 2051.9 2422.5 2720 2951.9 3120.2 3213.3 3253.1 3326.7 3523.2
3838.8 4279.4 4748.9 5162.7 5497.1 5764.4 6015 6137 6106 5894.4
5470.4 4777.7 3808.5 3132.4 2555.4 1924.1 1284.9 853.7 631.3 524.4
463 403 345.2 263.6 134.3 15.9 0
1641.7 2051.9 2411.6 2708.5 2956.2 3146.2 3273.3 3339.7 3409.1 3560.7
3795.5 4137.1 4543 4932.3 5245.8 5502.9 5718.9 5893.6 5940.6 5871.2
5616.3 5143.2 4478.7 3692.2 2951.9 2293.9 1604.1 1027.1 700.6 533
460.1 399.4 340.9 271.6 190.7 74.4 0
1641.7 1991.3 2340.1 2644.9 2906.4 3137.5 3321.7 3443.7 3521.7 3641.6
3836.6 4087.3 4411.6 4741.6 5038.5 5294.2 5502.2 5687.1 5818.5 5853.9
5783.9 5568.6 5151.2 4519.9 3782.5 3029.2 2257.1 1487.9 934.6 626.9
478.1 424.7 369.1 281.7 190 59.2 0
1641.7 1959.5 2274.4 2571.2 2845.7 3099.9 3331.1 3513.8 3638 3754.3
3900.2 4109.7 4352.3 4640.5 4930.9 5219.8 5465.3 5657.5 5802.6 5922.5
6015.7 5984.6 5853.9 5557.1 5044.3 4379.8 3525.3 2703.4 1817.9 1122.4
728 497.6 360.4 218.1 109.8 28.9 0
1641.7 1898.8 2172.6 2452.1 2723.6 2990.2 3247.3 3476.2 3666.2 3818.6
3973.2 4142.2 4327.8 4558.9 4824 5124.4 5433.6 5731.9 5996.2 6228.8
6440.4 6673 6777.7 6842.7 6828.2 6533.6 5970.9 5074.6 3888.6 2634.1
1520.4 789.4 403 232.6 113.4 39 0
1641.7 1852.6 2072.2 2312 2560.4 2795.1 3047.2 3292.1 3527.5 3735.5
3943.5 4136.4 4311.2 4499.7 4697.6 4909.9 5156.2 5435 5739.8 6063.4
6416.6 6923.6 7333.1 7583 7867.6 8073.4 8100.1 7823.5 7104.1 5939.9
4327.8 2793 1423.6 580.7 207.3 40.4 0
1641.7 1769.5 1924.1 2103.2 2299.7 2507.7 2719.3 2928.8 3136.1 3349.1
3572.3 3778.9 4003.5 4238.2 4482.3 4727.2 4998.8 5303.6 5640.8 6022.9
6469.3 7146 7817.7 8277.8 8865 9556.2 10295.8 10789.1 10683.7 9690.6
7645.8 4956.9 2102.5 642.1 202.2 41.9 0
1641.7 1755.1 1908.9 2073.6 2259.2 2455.7 2656.5 2856.5 3054.4 3255.2
3453.1 3658.2 3874.9 4109.7 4352.3 4604.4 4884.6 5194.5 5541.2 5936.3
6381.9 7098.4 7775.1 8273.5 8901.1 9654.4 10461.9 10976.2 10878.7 9822.7
7600.3 4647.7 1781.1 491.9 158.9 36.1 0
1641.7 1700.2 1779.6 1886.5 2015.8 2156.7 2299 2448.5 2603 2759
2916.5 3079 3242.9 3416.3 3602.6 3799.8 4016.5 4262.1 4558.2 4896.2
5307.9 5962.3 6458.4 6948.1 7545.4 8264.1 8938.7 9231.2 8925.7 7760.7
5729 3188.8 919.4 192.8 64.3 14.4 0
1641.7 1659.8 1704.5 1768.8 1857.7 1953.7 2058.4 2166.1 2275.1 2391.4
2504.8 2613.9 2726.5 2838.5 2956.9 3081.9 3213.3 3373 3557.9 3797.6
4144.3 4574.8 4868 5195.9 5588.1 6015.7 6307.5 6205.7 5695.7 4739.5
3422.8 1751.5 571.3 170.5 58.5 13.7 0
1641.7 1623.6 1630.1 1659.8 1708.1 1758 1823.7 1888.7 1953 2020.2
2078.7 2131.4 2175.4 2215.9 2244.1 2262.1 2280.2 2292.5 2312.7 2359.6
2472.3 2538.7 2551 2575.6 2613.9 2648.5 2553.9 2254.2 1826.6 1353.5
920.2 521.5 261.5 110.5 53.4 18.8 0
1641.7 1547.8 1492.2 1463.3 1460.4 1472 1491.5 1513.1 1528.3 1537.7
1537 1518.9 1490.7 1451 1398.3 1334 1256.7 1176.6 1102.9 1034.3
963.5 900.7 847.9 804.6 767 728.8 681.1 616.8 528 408.8
297.6 218.8 151.7 97.5 55.6 15.9 0
1641.7 1477.7 1375.9 1331.1 1320.3 1329.7 1349.9 1371.6 1382.4 1379.5
1364.3 1337.6 1298.6 1250.2 1193.9 1136.1 1076.2 1016.2 957 892
826.3 767 723.7 697.7 687.6 689 687.6 667.4 617.5 534.5
406.6 280.2 196.5 129.3 64.3 14.4 0
1641.7 1422.9 1300.1 1251.7 1253.8 1281.3 1311.6 1331.1 1332.6 1319.6
1294.3 1258.2 1215.6 1166.4 1114.4 1063.2 1009 951.9 893.4 839.3
798.1 762.7 738.9 723.7 710.7 695.5 671.7 647.1 616.8 568.4
494.7 388.6 255 140.8 67.2 14.4 0
1641.7 1370.1 1243.7 1211.2 1231.5 1269 1298.6 1313.1 1307.3 1284.9
1250.2 1209.1 1161.4 1114.4 1064.6 1016.2 983 943.3 893.4 853.7
827 791.6 736 691.9 663 634.9 606 577.1 551.1 527.2
499.1 453.6 371.2 284.6 166.8 40.4 0
1641.7 1340.5 1214.1 1196.1 1230.7 1266.8 1296.5 1305.1 1291.4 1256
1213.4 1165 1113 1066.8 1027.1 1004.7 977.9 950.5 923.8 864.5
811.8 769.9 728 689 648.6 613.2 578.5 546.8 513.5 475.2
437.7 403.7 353.9 305.5 213.8 83.1 0
1641.7 1315.2 1195.3 1193.2 1231.5 1266.1 1292.1 1295 1274.1 1235.8
1187.4 1133.9 1086.3 1042.2 1012.6 987.3 954.8 910.8 871.8 824.8
788.7 748.3 708.5 672.4 642.1 611 577.8 543.9 504.1 460.1
411.7 369.1 314.2 237.6 157.5 65.7 0
1641.7 1300.8 1186 1192.5 1234.3 1268.3 1291.4 1287.1 1260.3 1214.8
1158.5 1105.8 1061 1027.1 1011.2 972.9 913.7 845 817.6 794.5
753.3 721.5 694.1 653.6 623.3 599.5 568.4 531.6 487.5 439.1
386.4 363.3 312.7 204.4 148.8 91 0
1641.7 1297.9 1180.2 1193.2 1235.1 1269.7 1290.7 1284.9 1252.4 1201.1
1144.1 1092.1 1048 1027.1 1002.5 954.1 867.4 810.4 795.9 767.8
731.6 692.6 655.8 627.6 610.3 595.1 567 532.3 490.4 442
390.7 403.7 322.1 215.2 164 60.7 0
1641.7 1297.9 1179.5 1195.3 1235.8 1270.5 1290 1287.1 1255.3 1201.8
1144.1 1091.3 1047.3 1027.8 1000.3 951.2 860.9 811.1 799.5 767
729.5 686.9 656.5 619 613.9 595.1 566.3 532.3 493.3 441.3
392.2 398 276.6 222.5 161.8 58.5 0
